Scotseal Classic Operating Specifications Chart

SKF Scotseal® Classic is a unitized, one piece design consisting of a sealing element (packing) that is assembled between a metal outer and inner case. The packing consists of three sealing lips; a spring-loaded primary sealing lip that is factory pre-lubed, a dirt exclusion lip, and an outer bumper lip that acts as a preliminary dirt excluder. The seal is pressfit into the hub bore using Scotseal Installation Tools. The Scotseal Classic maintains a metal-to-metal contact between the seal O.D. and the hub bore surface as well as a metal-to-metal contact between the packing I.D. and the spindle.


Surface Speed: 2000 F.P.M. MAX
Temperature Range: -40° to 250°F (-40° to 121°C)
Pressure: 2 p.s.i.
Spindle Finish: 100 microinches MAX.
Spindle Hardness: Rockwell C28
Spindle Diameter
Tolerances:
±0.003"  Up to 4.000"
±0.004"  4.001 to 6.000"
±0.005"  6.001 to 10.000"
Bore Runout: 0.015" (TIR) MAX
Spindle to Bore Misalignment: 0.020" (TIR) MAX
Seal O.D. Tolerances: ±0.004"
Bore Tolerances: ±0.0015" From 3.001 to 7.000"
±0.002" 7.001 to 12.000"
VSM.SKF shortcuts
  » Customer Extranet



  » SKF.com
  » Chicago Rawhide
  » Parts Search

About | Login