Scotseal TF hubcaps are a revolution in materials and design. It’s lighter than steel and fifty times stronger than aluminum! It resists chemicals, road salt, rock and bumps, as well as UV and Ozone. This technological breakthrough is possible because of a new material called Zytel®, created by the scientists of DuPont. It’s lightweight, strong, weather and salt resistant, easily painted and very, very tough. The perfect stuff for building a heavy duty hubcap.
SKF engineers started this project with a list. They wrote down all of the common complaints you’ve voiced against current hubcap designs over the years - leaky windows, corrosion, weak fill plugs, the whole lot. Then working with DuPont engineers, they provided the ultimate solution: the Scotseal TF hubcap.
Features:
Patented "umbrella" style valve seals out contamination yet vents internal pressure as low as 2psi even when covered by 1/4" of grease.
Unique design provides a full 360 degree seal against the hubcap surface to protect wheel ends from damaging road spray, power washes and flooded docks.
Approved by all major OE truck and trailer builders. Compatible with all popular oils and grease.