The Turbo AC is ideal for light to medium air compressor duty cycles. This time-tested design pays for itself by protecting the brake system from moisture and contamination, while reducing maintenance practically to zero. With this air dryer you can often install it and forget it. The Turbo AC provides virtually maintenance-free after-cooler technology.
The Turbo-AC (after-cooler) combines proven Brakemaster efficiency with modern technology to create a practical air dryer for today's computerized engines. The patented turbo valve, engineered by Holset, eliminates turbo boost loss to ensure optimum engine performance on all electronic engines. The design meets the requirements of the new Cummins/Holset QE and E-Type SS compressors. No additional valving is required.
An excellent choice for economy where there is adequate air flow over the surface of the unit to allow it to cool properly. The Turbo-AC is designed for compressor output of up to 15 CFM and duty cycles of up to 20%.
For all-weather operation the Turbo-AC is equipped with a sealed 12 volt (or optional 24 volt) 75-watt thermostatically controlled heater.