The unique Turbo-3000 uses a highly efficient new formula to match compressed air to a compact desiccant package that effectively cleans and dries the air system. All that's required are two pounds of desiccant and 110 cu. in. of air, reducing both size and weight of the new unit. The Turbo 3000 is a compact, streamlined designed for on-highway and 15% duty cycle loads. The self contained purge air doesn't steal from brake system air.
Ease of installation is an added benefit of this compact design. It makes retro-fitting a one-step operation. Ports are easily accessible and clearly marked.
The spin-on cartridge holds both desiccant and purge air and can be serviced in minutes. The patented internal valve system provides full turbo boost protection and an internal feedback feature required for the Cummins/ Holset QE and E-Type SS compressors. No additional external valves are necessary, reducing the risk of freeze-ups. The system is fully compatible with all engine manufacturers.
For all-weather operation the Turbo-3000 is equipped with a sealed 12 volt (or optional 24 volt) 75-watt thermostatically controlled heater.