February 3, 2010 SKF introduces new high capacity Dual Turbo-2000 air dryer
SKF recently introduced its new high capacity (H.C.) Dual Turbo-2000 air dryer, an advanced version of the standard SKF Brakemaster Dual Turbo-2000 air dryer designed with a greater maximum compressor size. The new High Capacity Dual Turbo-2000 is ideal for large compressor output applications and is available in 12V 75W (6.6 amps) and 24V 75W (3.2 amps) options. April 22, 2009 New SKF hub unit part numbers available for wide range of vehicles
SKF recently added 21 new part numbers to its comprehensive line of premium quality hub units. March 16, 2009 SKF introduces unitized pinion seals for heavy duty applications
Now available for heavy duty applications, the SKF Unitized pinion seal reduces temperature at the sealing lip, promotes error-free installation and extends service life. September 17, 2008 Updated SKF air dryer brochure and maintenance guide features new filtration plus option
SKF recently released an updated brochure and maintenance guide for its complete line of Brakemaster air dryers. March 25, 2008 SKF hub units available for wide range of Kia vehicles
SKF offers a comprehensive line of hub and wheel end bearings specific for the wide range of Kia vehicles. February 11, 2008 SKF introduces industry-first rebuild kit for PreSet® hub assemblies
SKF® now provides the industry’s only all-in-one rebuild kit for PreSet® hub assemblies. Each SKF rebuild kit contains everything needed for servicing PreSet hub assemblies, including two specific and tightly toleranced half stand tapered bearing sets, an SKF Scotseal® PlusXL wheel seal, an SKF TF Hubcap (when applicable) and a precision machined PreSet bearing spacer. January 22, 2008 SKF introduces line of PSI compatible hubcaps
SKF recently introduced four new PSI compatible hubcaps to its premium wheel end Scotseal product offering. The new hubcaps are compatible with the Meritor Tire Inflation System (MTIS) by Pressure Systems Incorporated (PSI), an automatic tire inflation system (ATIS). |